Description - Johnson Controls - LIT-1900138 - Electric Actuator - Butterfly Valve and Actuator - M9000 Electrically Actuated without Weather Shield Butterfly Valve

M9000 Electric Actuator, Standard-Pressure, Standard-Temperature, Two-Way Butterfly Valves (with Weather Shield) Catalog Page

Product
Document number
LIT-1900138
Revision date
2019-10-02
Figure 1. VF Series M9000 Two-Way Butterfly Valve

VF Series M9000 Electrically Actuated, Standard-Pressure, Standard-Temperature, Two-Way Butterfly Valves are specifically designed for a wide range of HVAC applications, including two-position and modulating control of hot, chilled, or condenser water, and 50/50 glycol solutions. These valves are also bidirectional, allowing positive shutoff with the flow in either direction.

Two-way configurations are available in sizes 2 through 6 in. non-spring return, and 2 through 5 in. spring return. M9000 electrically actuated, weather shield models feature an integral handle for manual positioning of the valve, independent of a power supply.

Refer to the VF Series Standard-Pressure, Standard-Temperature Butterfly Valves Product Bulletin (LIT-977205P) for important product application information.