Technical Specifications - Johnson Controls - LIT-1900196 - Electric Actuator - Flanged Globe or Ball Valve and Actuator - M9000-53x

M9000-53x Series Cast Iron Flanged Valve Linkage Kits Catalog Page

Brand
Johnson Controls
Product name
M9000-53x
Document type
Catalog Page
Document number
LIT-1900196
Revision date
2019-10-14
Language
English
M9000-53x Series Cast Iron Flanged Valve Linkage Kits

Force Output

M9000-530

378 lb (1,684 N) Minimum with M9116 Series Actuator

605 lb (2,691 N) Minimum with M9124 Series Actuator

457 lb (2,035 N) Minimum with M9220 Series Actuator

M9000-531

238 lb (1,060 N) Minimum with M9116 Series Actuator

380 lb (1,694 N) Minimum with M9124 Series Actuator

288 lb (1,281 N) Minimum with M9220 Series Actuator

M9000-532

761 lb (3,385 N) Minimum with Tandem M9124 Series Actuators

576 lb (2,562 N) Minimum with Tandem M9220 Series Actuators

M9000-533

315 lb (1,405 N) Minimum with M9124 Series Actuator

M9000-534

631 lb (2,806 N) Minimum with Tandem M9124 Series Actuators

477 lb (2,121 N) Minimum with Tandem M9220 Series Actuators

M9000-535

280 lb (1,248 N) Minimum with M9124 Series Actuator

M9000-536

561 lb (2,495 N) Minimum with Tandem M9124 Series Actuators

424 lb (1,887 N) Minimum with Tandem M9220 Series Actuators

M9000-537

761 lb (3,385 N) Minimum with Tandem M9124 Series Actuators

576 lb (2,562 N) Minimum with Tandem M9220 Series Actuators

Valve Stroke

M9000-530

3/4 in. (19 mm) Nominal

M9000-531

1-1/8 in. (29 mm) Nominal

M9000-532

1-1/8 in. (29 mm) Nominal

M9000-533

1-3/8 in. (35 mm) Nominal

M9000-534

1-3/8 in. (35 mm) Nominal

M9000-535

1-1/2 in. (38 mm) Nominal

M9000-536

1-1/2 in. (38 mm) Nominal

M9000-537

1-1/8 in. (29 mm) Nominal

Minimum Ambient Operating Temperature (Limited by the Valve)

35°F (2°C) in Water and Steam Applications

Maximum Ambient Operating Temperature 1 (Limited by the Actuator)

122°F (50°C) M91xx Series Actuators

131°F (55°C) M9220 Series Actuators

Shipping Weight

7-1/2 lb (3.4 kg)

1 In steam applications, install the valve with the stem horizontal to the piping, and wrap the valve with insulation.