Valve Size, in. | Valve Code Number | Discontinued Valve Code Numbers That Are Compatible with Linkage Kit | Nominal Valve Stroke, in. | Valve Stem Diameter, in. | Actuator Series 1 | Number of Actuators Required | Linkage Kit Code Number |
---|---|---|---|---|---|---|---|
2-1/2 |
VG2231TM VG2431TM VG2831TM |
V-5252-4, -5, -6, -7, -8, -32, -33 V-5462-6, -7, -34V -5842-7, -8, -31 VB-3752-19 VB-3970-11 VB-4322-9 |
3/4 |
3/8 |
M9116 M9124 M9220 |
1 |
M9000-530 2 |
3 |
Not Applicable |
V-5252-9, -10, -11, -34 |
M9124 M9220 |
M9000-530 |
|||
3 |
VG2231UM VG2431UM VG2831UM |
V5252-12, -13, -35 V-5462-8, -9, -35 V-5842-9, -10, -32 VB-3752-22 VB-3970-14 VB-4322-11 |
1-1/8 |
M9116 M9124 M9220 |
M9000-531 3 |
||
M9124 M9220 |
2 |
M9000-532 |
|||||
VG2231UN VG2431UN VG2831UN |
V-5462-10, -36 V-5842-17, -18, -33 |
1/2 |
M9000-537 |
||||
4 |
VG2231VM VG2431VM VG2831VM |
V-5252-14, -36 V-5462-11, -12, -37 V-5842-9, -10, -32 VB-3752-25 VB-3970-17 VB-4322-13 |
3/8 |
1 2 |
M9000-5313 |
||
M9000-532 |
|||||||
VG2231VN VG2431VN VG2831VN |
V-5252-15, -16, -37 V-5462-13, -14, -38 V-5842-11, -12, -34 |
1/2 |
M9000-537 |
||||
5 |
VG2231WN VG2431WN VG2831WN |
V-5252-17, -18, -38 V-5462-15, -16, -39 V-5842-13, -14,-35 VB-3752-28 VB-3970-20 VB-4322-19 |
1-3/8 |
1 |
M9000-5333 |
||
2 |
M9000-534 |
||||||
6 |
VG2231YN VG2431YN VG2831YN |
V-5252-19, -39 V-5462-17, -18, -40 V-5842-15, -16, -36 VB-3752-31 VB-3970-23 VB-4322-18 |
1-1/2 |
1 |
M9000-5353 |
||
2 |
M9000-536 |
1 M9116 and M9124 Series Electric Actuators
are non-spring return. M9220 Series Electric Actuators are spring
return.
2 The M9000-530 cannot be
retrofitted with the M9000-610 Tandem Adapter Kit.
3 Linkages can be retrofitted
with a tandem actuator using an M9100-610 Tandem Adapter
Kit.