M9000-51x Series Ball Valve Linkage Kits | |
---|---|
Service 1 |
Hot water, chilled water, 50/50 glycol solutions, and low pressure steam |
Maximum actuator fluid temperature limits |
284°F (140°C) |
Maximum steam service zcg1573473042384.html#zcg1573473042384__technical_specifications-fn_2 |
15 psig saturated steam 250°F (121°C) |
25 psig saturated steam 267°F (130°C) |
|
Minimum ambient operating temperature |
-40°F (-40°C) |
-4°F (-20°C) |
|
Maximum ambient operating temperature |
122°F (50°C) |
131°F (55°C) |
|
Material |
Bracket: aluminum |
Anti-rotation slider: 1018 Steel |
|
Drive shaft: 12L14 Steel |
|
Standoff: Thermoplastic resin |
|
Thermo-isolator: PTFE (Polytetrafluoroethylene) |
|
Shipping weight |
1.5 lb (0.68 kg) |
WARNING
WARNING
WARNING
1 Refer to VDI 2035
Guideline for proper water treatment.
2 In steam
applications, install the valve with the stem horizontal to the
piping, and wrap the valve and piping with insulation.