| Valve size, in. (DN) | Valve code Number | Actuator base number 1 | Linkage kit code number | Optional weathershield |
|---|---|---|---|---|
|
2-1/2 (DN65) |
VG12A5Gx, VG18A5Gx VG12A5Kx, VG18A5Kx |
M9124 |
M9000-518 |
M9000-330 |
|
M9220 |
M9000-519 |
M9000-340 |
||
|
3 (DN80) |
VG12A5Hx, VG18A5Hx VG12A5Lx, VG18A5Lx |
M9124 |
M9000-518 |
M9000-330 |
|
M9220 |
M9000-519 |
M9000-340 |
||
|
4 (DN100) |
VG12A5Jx, VG18A5Jx VG12A5MZ, VG18A5MZ |
M9124 |
M9000-518 |
M9000-330 |
|
M9220 |
M9000-519 |
M9000-340 |
||
|
5 (DN125) |
VG12A5NY, VG18A5NY |
M9124 |
M9000-518 |
M9000-330 |
|
M9220 |
M9000-519 |
M9000-340 |
||
|
6 (DN150) |
VG12A5PZ, VG18A5PZ |
M9124 |
M9000-518 |
M9000-330 |
|
M9220 |
M9000-519 |
M9000-340 |
| Valve size, in. (DN) | Valve code number | Actuator base number | Linkage kit code number |
|---|---|---|---|
|
1/2 (DN15) |
VG1243Ax, VG1644Ax |
VA9300 |
M9000-561 |
|
VA9208 |
|||
|
3/4 (DN20) |
VG1243BC, VG1644BB |
VA9300 |
M9000-561 |
|
VA9208 |
|||
|
1 (DN25) |
VG1243CC, VG1644CB |
M9124 |
M9000-518 |
|
M9220 |
M9000-519 |
||
|
1-1/4 (DN32) |
VG1643DC, VG1644DB |
M9124 |
M9000-518 |
|
M9220 |
M9000-519 |
||
|
2 (DN50) |
VG1243EC, VG1644EB |
M9124 |
M9000-518 |
1 M9124 Series are Non-Spring
Return Actuators; M9220 Series are Spring-Return
Actuators.