Description - Johnson Controls - LIT-1900001 - Butterfly Valve and Actuator - M9000-51x Series Ball Valve Linkage Kit

M9000-51x Series Ball Valve Linkage Kits Catalog Page

Product
Document number
LIT-1900001
Revision date
2019-10-09
Figure 1. M9000-51x Series Linkage Kits Used to Field Mount M9000 Series Electric

M9000-51x Series Valve Linkage Kits are designed specifically for field mounting Johnson Controls® M9124 Series Non-Spring Return and M9220 Series Spring Return Electric Actuators to Johnson Controls VG1000 Series Ball Valves in sizes 1 in. through 6 in. (DN25 through DN150). These sturdy linkage kits provide stable actuator mounting while preventing loading on the valve stem and stem seals, to ensure longer seal life.

Refer to the M9000-51x Series Ball Valve Linkage Kits Product Bulletin (LIT-977354), VG1000 Forged Brass Ball Valves Product Bulletin (LIT-977132), or VG1000 Series Flanged Ball Valves Product Bulletin (LIT-12011228), depending on the linkage kit you are using, for important product application and single point of contact information.