Specification | Description |
---|---|
Enclosure rating | NEMA 1 |
Enclosure finish | ANSI 61 gray polyester powder coating, perforated panel and enclosure |
Ambient operating condition |
32°F to 122°F (0°C to 50°C) 10% RH to 90% RH 86°F (30°C) maximum dew point conditions |
Dimensions (height x width x depth) |
20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) 36 in. x 24 in. x 9.25 in. (915 mm x 610 mm x 235 mm) |
Panel weights | 20 in. x 16 in. (508 mm x 406 mm) panel assemblies 38 lbs (17.2 kg) |
36 in. x 24 in. (914 mm x 610 mm) panel assemblies 83 lbs (37.6 kg) | |
Ambient storage condition | 5% RH to 95% RH 86°F (30°C) maximum dew point conditions |
Agency compliance |
Control Panel: UL 508A Rated (cULus listed) Enclosure UL 50 Rated, cUL-CAN/CSA C22.2 No. 14-05 HCAI Special Seismic Certification Preapproval: OSP-0140-10 Note: Sub-panels are not available with seismic
certification.
California Building Code (CBC) - 2019,
International Building Code (IBC) - 2021 Seismic Performance
Characteristics: SDS(g) = 2.26, z/h = 1.0,
Ip = 1.5 |