Selection charts - Johnson Controls - LIT-1901193 - Control Panel - M4-SNC Control Panel

M4-SNC Series Standard Control Panel and Sub-panel Assemblies Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > M4-SNC Control Panel
Document number
LIT-1901193
Revision date
2023-02-16
Table 1. Components included with the SNC Series Standard Control Panel Assembly
Quantity Description
1 NEMA 1 metal enclosure with a slotted latch
Note: Sub-panels do not include the enclosure.
1 M4-SNC16122-0, M4-SNC16122-04, M4-SNC16122-04H, M4-SNC16122-0H, or M4-SNC25152-0, M4-SNC25152-04, M4-SNC25152-04H, M4-SNC25152-0H network control engine
1 96 VA 120/24 VAC power supply with 5 A primary circuit protection and two 120 VAC outlets
1 5-port Ethernet switch, 10 Mbps, 100 Mbps, or 1000 Mbps
1 ACC-USBLON-0 USB-to-LON interface adapter
Note: Adapter is only for applicable models.
Table 2. Panels for 20 in. x 16 in. NEMA 1 enclosures. Dimensions are in H x W x D
Product code number Description
P2ABN-MA001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch
P2ABN-MC001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC16122-04 network control engine, 120/24 VAC power supply with 5-port network switch
P2ABN-MB001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch
P2ABN-MD001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC25152-04 network control engine, 120/24 VAC power supply with 5-port network switch
Table 3. Panels for 20 in. x 16 in. NEMA 1 enclosures with integral display control engine. Dimensions are in H x W x D.
Product code number Description
P2ABN-ME001NA1 Control panel, 20 in. x 16 in. x 6.5 in. enclosure (508 mm x 406 mm x 165 mm), M4-SNC16122-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
P2ABN-MF001NA1 Control panel, 20 in. x 16 in. x 6.5 in. enclosure (508 mm x 406 mm x 165 mm), M4-SNC25152-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
P2ABN-MG001NA1 Control panel, 20 in. x 16 in. x 6.5 in. enclosure (508 mm x 406 mm x 165 mm), M4-SNC16122-0H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
P2ABN-MH001NA1 Control panel, 20 in. x 16 in. x 6.5 in. enclosure (508 mm x 406 mm x 165 mm), M4-SNC25152-0H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
Table 4. Panels for 20 in. x 16 in. NEMA 1 enclosure with remote mounted door display. Dimensions are in H x W x D
Product code number Description
P2ABY-MA001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine with preinstalled door mounted M4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
P2ABY-MB001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine with preinstalled door mounted M4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
Table 5. Panels for 36 in. x 24 in. NEMA 1 enclosures. Dimensions are in H x W x D
Product code number Description
P2DAN-MA001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch
P2DAN-MA001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch and terminal block
P2DAN-MA001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MB001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch
P2DAN-MB001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch with terminal block
P2DAN-MB001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch and LON adapter
Table 6. Panels for 36 in. x 24 in. NEMA 1 enclosures with integral display control engine. Dimensions are in H x W x D
Product code number Description
P2DAN-ME001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
P2DAN-ME001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-ME001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch and terminal block
P2DAN-MF001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch
P2DAN-MF001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MF001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-04H network control engine with integral display, 120/24 VAC power supply with 5-port network switch with terminal block
P2DAN-MG001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch
P2DAN-MG001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MG001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch and terminal block
P2DAN-MH001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch
P2DAN-MH001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MH001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0H with integral display network control engine, 120/24 VAC power supply with 5-port network switch and terminal block
Table 7. Panels for 36 in. x 24 in. NEMA 1 enclosures with remote mounted door display. Dimensions are in H x W x D
Product code number Description
P2DAY-MA001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC16122-0 network control engine with preinstalled door mounted M4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
P2DAY-MB001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (915 mm x 610 mm x 165 mm) enclosure, M4-SNC25152-0 network control engine with preinstalled door mounted M4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
Table 8. Sub-panels for 20 in. x 16 in. enclosures. Dimensions are in H x W
Product code number Description
S2A0N-MA001NA1 Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch
S2A0N-MB001NA1 Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch
Table 9. Sub-panels for 24 in. x 36 in. enclosures. Dimensions are in H x W
Product code number Description
S2D0N-MA001NA1 Control panel, 36 in. x 24 in. (915 mm x 610 mm) sub-panel, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch
S2D0N-MA001NB1 Control panel, 36 in. x 24 in. (915 mm x 610 mm) sub-panel, M4-SNC16122-0 network control engine, 120/24 VAC power supply with 5-port network switch and LON adapter
S2D0N-MB001NA1 Control panel, 36 in. x 24 in. (915 mm x 610 mm) sub-panel, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch
S2D0N-MB001NB1 Control panel, 36 in. x 24 in. (915 mm x 610 mm) sub-panel, M4-SNC25152-0 network control engine, 120/24 VAC power supply with 5-port network switch LON adapter