Features and benefits - Johnson Controls - LIT-1901193 - Control Panel - M4-SNC Control Panel

M4-SNC Series Standard Control Panel and Sub-panel Assemblies Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > M4-SNC Control Panel
Document number
LIT-1901193
Revision date
2023-02-16
  • Consistent layout for all standard control panel solutions simplifies installation and commissioning
  • Power supply with resettable circuit breaker and transformer provides high- and low-voltage protection
  • Space and DIN rail available for future component additions enables easy field upgrades to the panel
  • Prebuilt, prewired, and pretested in an ISO-9001-2015 manufacturing facility that provides products of consistently high quality
  • UL 508A rated control panel, UL 50 enclosure, cUL - CAN/CSA C22.2 No. 14-05 meets local and national code requirements for the United States and Canada (cULus listed)
  • California Office of Health Care Access Information (HCAI) Special Seismic Certification Preapproved control panel assembly meets standards for rigid and flexible mounting conditions to account for unit-mounted and remote-mounted application. For more information on seismic certification, refer to the HCAI Seismic Certification Control Panels Product Bulletin (LIT-12011782).
    Note: Sub-panels are not available with seismic certification.
  • Controller with color-coded and clearly labeled screw terminals provides easily identifiable input/output points at the controller