Ordering information - Johnson Controls - LIT-12013729 - DP180 - Sensors - DP140 Series Low Differential Pressure Transducer

Low Differential Pressure Transducer DP180 Series Product Bulletin

Product
Switches and Electrical > Differential Pressure Transducers > DP140 Series Low Differential Pressure Transducer
Document number
LIT-12013729
Revision date
2021-05-13
Product status
Active

See the following table for ordering options for the DP180 Low Differential Pressure Transducers. All units have 1/2 in. conduit electrical fitting. For example, DP180X25U41HD is model DP180 with 0 in. to 0.25 in. W.C., 4 mA to 20 mA output, 1/2 in. conduit termination, and ±0.5% accuracy.

Table 1. Product codes
Product code Range, in in. W.C. Output Accuracy
DP1802X5U41HD 0 to 2.5 4 mA to 20 mA ±0.5% FS with LCD display
DP180005U41HD 0 to 5 4 mA to 20 mA ±0.5% FS with LCD display
DP180X25B41HD ±0.25 4 mA to 20 mA ±0.5% FS with LCD display
DP180005U41FD 0 to 5 4 mA to 20 mA ±0.25% FS with LCD display
DP180010U41FD 0 to 10 4 mA to 20 mA ±0.25% FS with LCD display
DP180010B21HD ±10 0 VDC to 5 VDC ±0.5% FS with LCD display
DP1802X5U21FD 0 to 2.5 0 VDC to 5 VDC ±0.25% FS with LCD display
DP180005U21HD 0 to 5 0 VDC to 5 VDC ±0.5% FS with LCD display
DP180X25B21FD ±0.25 0 VDC to 5 VDC ±0.25% FS with LCD display
DP1802X5U21HD 0 to 2.5 0 VDC to 5 VDC ±0.5% FS with LCD display
DP1800X5B41HD ±0.5 4 mA to 20 mA ±0.5% FS with LCD display
DP180005B21HD ±5 0 VDC to 5 VDC ±0.5% FS with LCD display
DP1800X1B21HD ±0.1 0 VDC to 5 VDC ±0.5% FS with LCD display
DP1800X1B41HD ±0.1 4 mA to 20 mA ±0.5% FS with LCD display
DP180001U41HD 0 to 1 4 mA to 20 mA ±0.5% FS with LCD display
DP1800X5B21HD ±0.5 0 VDC to 5 VDC ±0.5% FS with LCD display
DP180001B21HD ±1 0 VDC to 5 VDC ±0.5% FS with LCD display
DP180025U41HD 0 to 25 4 mA to 20 mA ±0.5% FS with LCD display
DP180X25B41FD ±0.25 4 mA to 20 mA ±0.25% FS with LCD display
DP180005U21FD 0 to 5 0 VDC to 5 VDC ±0.25% FS with LCD display
DP1800X5U41HD 0 to 0.5 4 mA to 20 mA ±0.5% FS with LCD display
DP180001U21FD 0 to 1 0 VDC to 5 VDC ±0.25% FS with LCD display
DP1800X1B41FD ±0.1 4 mA to 20 mA ±0.25% FS with LCD display
DP180001B41HD ±1 4 mA to 20 mA ±0.5% FS with LCD display
DP180005B41HD ±5 4 mA to 20 mA ±0.5% FS with LCD display
DP180010U41HD 0 to 10 4 mA to 20 mA ±0.5% FS with LCD display
DP1800X5U21FD 0 to 0.5 0 VDC to 5 VDC ±0.25% FS with LCD display
DP180001U21HD 0 to 1 0 VDC to 5 VDC ±0.5% FS with LCD display
DP180010U21HD 0 to 10 0 VDC to 5 VDC ±0.5% FS with LCD display