Introduction - Johnson Controls - LIT-12013729 - DP180 - Sensors - DP140 Series Low Differential Pressure Transducer

Low Differential Pressure Transducer DP180 Series Product Bulletin

Product
Switches and Electrical > Differential Pressure Transducers > DP140 Series Low Differential Pressure Transducer
Document type
Product Bulletin
Document number
LIT-12013729
Revision date
13/05/2021
Product status
Active

The Johnson Controls® Low Differential Pressure Transducer DP180 Series provides a rugged, high accuracy solution. The DP180 delivers accuracies of ±0.5% FS with display, and optional ±0.25% FS with display, and pressure ranges from ±0.1 in. W.C. up to 25 in. W.C. The DP180 is housed in a robust, NEMA 4 rated enclosure that reduces installation and material costs. The DP180 has an LCD display with a standard accuracy of ±0.5% that makes it ideal for high accuracy pharmaceutical applications.

The core technology of the DP180 is the all stainless steel capacitive sensing element. The welded dead-ended capacitive sensor requires minimal amplification and delivers excellent accuracy and longterm stability.

Figure 1. DP180 transducer