Features and benefits - Johnson Controls - LIT-12013729 - DP180 - Sensors - DP140 Series Low Differential Pressure Transducer

Low Differential Pressure Transducer DP180 Series Product Bulletin

Product
Switches and Electrical > Differential Pressure Transducers > DP140 Series Low Differential Pressure Transducer
Document type
Product Bulletin
Document number
LIT-12013729
Revision date
13/05/2021
Product status
Active

The Low Differential Pressure Transducer DP180 has standard customization and a robust enclosure. Features include:

  • Optional 3.5 digit LCD display with FS accuracy

    LCD Display

    ±0.25% or ±0.5% FS Accuracy

  • NEMA 4 rated housing
  • Conduit electrical termination
  • 24 VAC or 24 VDC excitation
  • Suitable for harsh environments
  • CE and RoHS compliant