Compatibility - Johnson Controls - DP180 - Differential Pressure Transducer - DP140 Series Low Differential Pressure Transducer

Low Differential Pressure Transducer DP180 Series Installation Guide

Product
Switches and Electrical > Differential Pressure Transducers > DP140 Series Low Differential Pressure Transducer
Document type
Installation Guide
Document revision
Revision date
13/05/2021
Part number
24-11486-00039

Use DP180 transducers with air or nonconducting gases.

Note: To avoid damage to the unit, do not use with liquids or corrosive gases.
The operating temperature limits of the DP180 are as follows:
  • Operating temperature range: 0°F to 150°F (-18°C to 65°C)
  • Compensated temperature range: 40°F to 150°F (5°C to 65°C)