| Power
Requirements |
19 to
30 VAC, 50/60 Hz, 2 VA (Terminals 4 and 5) at 24 VAC Nominal, Class 2 or
Safety Extra-Low Voltage (SELV) |
| Relay/Triac
Contact Rating |
On/Off
and Floating Control |
19 to
30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush |
| Analog Output
Rating |
Proportional Control |
0 to 10
VDC into 2k ohm Resistance (Minimum) |
| Fan
Relay Output Rating |
19 to
30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush |
|
Auxiliary Output Rating |
Triac
Output |
19 to
30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush |
| Analog
Inputs |
Resistive Inputs (RS and UI3) for 10k ohm Johnson Controls Type II
Negative Temperature Coefficient (NTC) Thermistor Sensors |
| Binary
Inputs |
Voltage-Free Contacts across Terminal Scom to Terminals BI1, BI2, or
UI3 |
|
Temperature Sensor Type |
Local
10k ohm NTC Thermistor |
| Wire
Size |
Unshielded Twisted Pair - 22
AWG (0.6 mm Diameter) Minimum, 18 AWG (1.0 mm Diameter)
Recommended |
| LonWorks Network Standard |
64 Devices Maximum
without a Repeater, 127 Devices Maximum with a Repeater; 6,250 ft (1,905
m) Maximum (Bus Topology) |
|
Temperature Range |
Backlit
Display |
-40.0°F/-40.0°C to 122.0°F/50.0°C in 0.5° Increments |
| Heating
Control |
40.0°F/4.5°C to 90.0°F/32.0°C |
| Cooling
Control |
54.0°F/12.0°C to 100.0°F/38.0°C |
| Accuracy |
Temperature |
±0.9F°/±0.5C° at 70.0°F/21.0°C Typical Calibrated |
| Humidity |
±5% RH
from 20 to 80% RH at 50 to 90°F (10 to 32°C) |
|
Default Minimum Deadband |
2F°/1C°
between Heating and Cooling |
|
Ambient Conditions |
Operating |
32 to
122°F (0 to 50°C); 95% RH Maximum, Noncondensing |
|
Storage |
-22 to
122°F (-30 to 50°C); 95% RH Maximum, Noncondensing |
|
Compliance |
United
States |
UL
Listed, File E27734, CCN XAPX, Under UL 873, Temperature Indicating and
Regulating Equipment FCC Compliant to CFR 47, Part 15, Subpart B, Class
A LonMark® Certification 3.4 |
| Canada |
UL
Listed, File E27734, CCN XAPX7, UnderCAN/CSA C22.2 No. 24, Temperature
Indicating and Regulating Equipment Industry Canada, ICES-003 |
| Europe |
CE
Mark, EMC Directive 2004/108/EC, standards EN 61000-6-3 and EN
61000-6-1 |
|
Australia and New Zealand |
C-Tick
Mark, Australia/NZ Emissions Compliant |
|
Shipping Weight |
TEC22x6(H)-4 Models: 0.75 lb (0.34 kg) TEC22x6H-4+PIR Models: 0.77 lb
(0.35 kg) |