Technical Specifications - Johnson Controls - LIT-1900632 - TEC22x6(H)-4 - TEC22x6H-4+PIR - Bulb controller - LonWorks Network Thermostat Controller

LonWorks Network Thermostat Controllers with Dehumidification Capability, Fan Control, and Occupancy Sensing Capability Catalog Page

Product
Thermostats > Network Thermostats > LonWorks Network Thermostat Controller
Document type
Catalog Page
Document number
LIT-1900632
Revision date
25/05/2020
Table 1. Technical Specifications
TEC22x6(H)-4 and TEC22x6H-4+PIR Series LonWorks Network Thermostat Controllers with Dehumidification Capability, Fan Control, and Occupancy Sensing Capability
Power Requirements 19 to 30 VAC, 50/60 Hz, 2 VA (Terminals 4 and 5) at 24 VAC Nominal, Class 2 or Safety Extra-Low Voltage (SELV)
Relay/Triac Contact Rating On/Off and Floating Control 19 to 30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush
Analog Output Rating Proportional Control 0 to 10 VDC into 2k ohm Resistance (Minimum)
Fan Relay Output Rating 19 to 30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush
Auxiliary Output Rating Triac Output 19 to 30 VAC, 1.0 A Maximum, 15 mA Minimum, 3.0 A In-Rush
Analog Inputs Resistive Inputs (RS and UI3) for 10k ohm Johnson Controls Type II Negative Temperature Coefficient (NTC) Thermistor Sensors
Binary Inputs Voltage-Free Contacts across Terminal Scom to Terminals BI1, BI2, or UI3
Temperature Sensor Type Local 10k ohm NTC Thermistor
Wire Size Unshielded Twisted Pair - 22 AWG (0.6 mm Diameter) Minimum, 18 AWG (1.0 mm Diameter) Recommended
LonWorks Network Standard 64 Devices Maximum without a Repeater, 127 Devices Maximum with a Repeater; 6,250 ft (1,905 m) Maximum (Bus Topology)
Temperature Range Backlit Display -40.0°F/-40.0°C to 122.0°F/50.0°C in 0.5° Increments
Heating Control 40.0°F/4.5°C to 90.0°F/32.0°C
Cooling Control 54.0°F/12.0°C to 100.0°F/38.0°C
Accuracy Temperature ±0.9F°/±0.5C° at 70.0°F/21.0°C Typical Calibrated
Humidity ±5% RH from 20 to 80% RH at 50 to 90°F (10 to 32°C)
Default Minimum Deadband 2F°/1C° between Heating and Cooling
Ambient Conditions Operating 32 to 122°F (0 to 50°C); 95% RH Maximum, Noncondensing
Storage -22 to 122°F (-30 to 50°C); 95% RH Maximum, Noncondensing
Compliance United States UL Listed, File E27734, CCN XAPX, Under UL 873, Temperature Indicating and Regulating Equipment FCC Compliant to CFR 47, Part 15, Subpart B, Class A LonMark® Certification 3.4
Canada UL Listed, File E27734, CCN XAPX7, UnderCAN/CSA C22.2 No. 24, Temperature Indicating and Regulating Equipment Industry Canada, ICES-003
Europe CE Mark, EMC Directive 2004/108/EC, standards EN 61000-6-3 and EN 61000-6-1
Australia and New Zealand C-Tick Mark, Australia/NZ Emissions Compliant
Shipping Weight TEC22x6(H)-4 Models: 0.75 lb (0.34 kg) TEC22x6H-4+PIR Models: 0.77 lb (0.35 kg)