TEC2216-4 |
Two On/Off |
No |
No |
Commercial Market |
TEC2216H-4 |
Two On/Off |
No |
No |
Hospitality
Market |
TEC2216H-4+PIR |
Two On/Off |
Yes |
No |
Hospitality
Market |
TEC2226-4 |
Two On/Off or
Floating |
No |
No |
Commercial Market |
TEC2226H-4 |
Two On/Off or
Floating |
No |
No |
Hospitality
Market |
TEC2226H-4+PIR |
Two On/Off or
Floating |
Yes |
No |
Hospitality
Market |
TEC2236-4 |
Two On/Off or
Floating |
No |
Yes |
Commercial Market |
TEC2236H-4 |
Two On/Off or
Floating |
No |
Yes |
Hospitality
Market |
TEC2236H-4+PIR |
Two On/Off or
Floating |
Yes |
Yes |
Hospitality
Market |
TEC2246-4 |
Two Proportional 0 to
10 VDC |
No |
No |
Commercial Market |
TEC2246H-4 |
Two Proportional 0 to
10 VDC |
No |
No |
Hospitality
Market |
TEC2246H-4+PIR |
Two Proportional 0 to
10 VDC |
Yes |
No |
Hospitality
Market |
TEC2256-4 |
Two Proportional 0 to
10 VDC |
No |
Yes |
Commercial Market |
TEC2256H-4 |
Two Proportional 0 to
10 VDC |
No |
Yes |
Hospitality
Market |
TEC2256H-4+PIR |
Two Proportional 0 to
10 VDC |
Yes |
Yes |
Hospitality
Market |