Features - Johnson Controls - LIT-1900632 - TEC22x6(H)-4 - TEC22x6H-4+PIR - Bulb controller - LonWorks Network Thermostat Controller

LonWorks Network Thermostat Controllers with Dehumidification Capability, Fan Control, and Occupancy Sensing Capability Catalog Page

Product
Thermostats > Network Thermostats > LonWorks Network Thermostat Controller
Document number
LIT-1900632
Revision date
2020-05-25
  • LonWorks network communication — provides compatibility with a proven communication network; LonWorks network is widely accepted by Heating, Ventilating, and Air Conditioning (HVAC) control suppliers
  • onboard occupancy sensor (Passive Infrared [PIR] Models) — provides energy savings without additional installation time and cost
  • password protection option — protects against unwanted thermostat controller tampering
  • integral humidity sensing capability (dehumidification models) — increases occupancy comfort by providing dehumidification
  • backlit Liquid Crystal Display (LCD) — offers real-time control status of the environment in easy-to-read, English plain text messages with constant backlight that brightens during user interaction
  • on/off, floating, or proportional 0 to 10 VDC control — offers additional application flexibility by providing more advanced control signals
  • three speeds of fan control — provide easy FAN speed selection via the interface key, to meet the application requirements
  • single/dual setpoint adjustment — enables user setpoint options to accommodate application
  • override interface key (commercial models) — allows easy access for temporarily overriding the unoccupied mode
  • temperature scale selector (hospitality models) — offers guests the ability to select a Fahrenheit (°F) or Celsius (°C) temperature scale display
  • two configurable binary inputs — provide additional inputs for advanced functions such as remote night setback, service or filter alarms, motion detector, and window status
  • over 20 configurable parameters — enable the thermostat to adapt to any application, allowing installer parameter access without opening the thermostat cover
  • optional discharge air sensor — monitors unit efficiency