Description - Johnson Controls - LIT-1900632 - TEC22x6(H)-4 - TEC22x6H-4+PIR - Bulb controller - LonWorks Network Thermostat Controller

LonWorks Network Thermostat Controllers with Dehumidification Capability, Fan Control, and Occupancy Sensing Capability Catalog Page

Product
Thermostats > Network Thermostats > LonWorks Network Thermostat Controller
Document number
LIT-1900632
Revision date
2020-05-25

The TEC22x6(H)-4 and TEC22x6H-4+PIR Series Thermostat Controllers are LonWorks® network devices that provide control of two- or four-pipe fan coils, cabinet unit heaters, or other equipment using on/off, floating, or proportional 0 to 10 VDC control input, three speeds of fan control, and dehumidification capability. The TEC22x6H-4+PIR Series Thermostat Controllers have occupancy sensing capability built into the device. These devices maximize up to 30% energy savings in high-energy usage light commercial buildings, such as schools and hotels, during occupied times by using additional standby setpoints.

The technologically advanced TEC22x6(H)-4 and TEC22x6H-4+PIR Series Thermostat Controllers feature a Building Automation System (BAS) LonWorks Network communication capability that enables remote monitoring and programming for efficient space temperature control. Specific models are available to accommodate commercial and hospitality applications.

The TEC22x6(H)-4 and TEC22x6H-4+PIR Series Thermostat Controllers feature an intuitive User Interface (UI) with backlit display that makes setup and operation quick and easy. The thermostat controllers also employ a unique, Proportional-Integral (PI) time-proportioning algorithm that virtually eliminates temperature offset associated with traditional, differential-based thermostat controllers.

Refer to the TEC22x6(H)-4 and TEC22x6H-4+PIR Series LonWorks® Network Thermostat Controllers with Dehumidification Capability, Fan Control, and Occupancy Sensing Capability Product Bulletin (LIT-12011607) for important product application information.