|
1 Additional TE-636xx-x Series
10k ohm Johnson Controls Type II Thermistor Sensors are available;
refer to the TE-6300 Series Temperature Sensors Product
Bulletin (LIT-216320) for more details.
2 The TEC-6-PIR and TEC-6H-PIR
Accessory Covers can be used to replace the existing cover on a
non-PIR TEC22x6(H)-4 Series Thermostat Controller to provide
occupancy sensing capability.