Integration overview - Johnson Controls - LIT-1201668 - System Integration - LonWorks Integration - 12.0

LonWorks Network Integration with Network Engines and LCS Technical Bulletin

Product
Integrations > Lonworks Integrations > LonWorks Integration
Document number
LIT-1201668
Version
12.0
Revision date
2022-08-30
Product status
Active

In the Metasys system, information coming from devices within an integrated network (LonWorks trunk, N2 Bus, BACnet IP network, or MS/TP network) appears in the same user interface framework as data native to the network engine. The following standard network engine functions are available for field points that are mapped into the network engine from devices in the integrated networks:

  • basic monitoring and commanding

  • alarm and event management

  • control system sequences and interlocking

  • scheduling

  • energy optimization

  • historical data management (trending)

  • audit trails (transaction data management)

  • system diagnostics