Technical Specifications - Johnson Controls - LIT-12011795 - LN-SVSENH-0G - LN-SVSENH-0 - LN-SVSEN-0 - LN-SVSEN-0G - Bulb controller - LN Series Communicating Sensor

LN Series Communicating Sensors Installation Instructions

Product
Network and Communications > Lonworks Networks > LN Series Communicating Sensor
Document number
LIT-12011795
Revision date
01/01/2013
Table 1. LN-Series Communicating Sensors
Product Codes LN-SVSEN-0, LN-SVSENH-0
Power Requirement Voltage: 16 VDC maximum, Class 2

Power: 400 mW typical

LCD Display Type: 1.85 x 1.1.8 in. (47 mm x 30 mm) with backlight

Symbols: language-dependent icons for mode and operating status

Temperature Resolution: +0.1°C; +0.1°F

Environmental Operating Temperature: 5° to 40°C; 41° to 104°F

Storage Temperature: -20° to 50°C; -4° to 122°F

Relative Humidity: 0 to 95%

Enclosure Material: ABS type PA-765A

Color: White

Dimensions (overall): 3.29 x 4.62 x 1.06 in. (83.55 mm x 117.27 mm x 26.83 mm)

Shipping weight: 0.18 kg (0.4 lb)

Installation: wall mounting through mounting holes

Temperature Sensor Types: 10k ohms NTC Thermistor

Range: 5° to 40°C; 41° to 104°F

Accuracy: +0.5°C; +0.9°F

Resolution: 0.1°C; 0.18°F

Humidity Sensor Accuracy: +3%

Resolution: 1%

Communications Rate: 38,400 bps

Communications: RS-485

Wiring:

Cable length: 200 m (650 ft) maximum

Cable Type: T5688B Cat5e network cable, 4 twisted pairs

Connectors: IN: RJ-45; OUT: RJ-45 (pass-through for daisy chain connection) Network Access Jack: 3.5 mm (1/8 in.) stereo plug connector

Daisy-chaining: Ranging from 4 to 12 LN Series Communicating sensors depending on the controller model — refer to controller’s Product Bulletin

Electromagnetic Compatibility CE: EN 61000-6-3: 2007; EN 61000-6-1: 2007

FCC: Part 15, subpart B class B

Compliance UL Listed (CDN and US): UL916 Energy management equipment

Material: UL94V-1

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.