Technical Specifications - Johnson Controls - LIT-1900810 - Louver - LH-1250 Wind-Driven-Rain-Resistant Stationary Louver

LH-1250 Wind-Driven-Rain-Resistant Stationary Louver (Miami-Dade Approved) Catalog Page

Product
Dampers > Louvers > LH-1250 Wind-Driven-Rain-Resistant Stationary Louver
Document type
Catalog Page
Document number
LIT-1900810
Revision date
2021-03-10
Table 1. LH-1250 Wind-Driven-Rain-Resistant Stationary Louver technical specifications
Specification Description
Louver Material Extruded aluminum
Louver Blades 6063T5 extruded aluminum 0.081 in. (2.1 mm) nominal wall thickness
Bird Screen 0.5 in. x 0.063 in. (13 mm x 1.6 mm) square mesh aluminum bird screen in a removable frame
Minimum Single Section Size 12 in. wide x 12 in. high

(305 mm wide x 305 mm high)

Maximum Single Section Size 48 in. wide x 96 in. high

(1,219 mm wide x 2,438 mm high)

Maximum Overall Field-Assembled Size 999 in. wide x 96 in. high

(2,5375 mm wide x 2,286 mm high)

Weight 12 lb/sq. ft. (58.6 kg/m2)
Note: All Johnson Controls louvers are built to order and cannot be returned due to ordering errors. All louvers are backed by a 3-year warranty, which covers defects in materials or workmanship. Refer to terms and conditions of sale for specifics.