Specification | Ordering Code Number | Field |
---|---|---|
Product Type | L = Louver | L |
Operation | F = Fixed Blade | F |
Rating | H = Hurricane Rating | H |
Seals/Bearings | N = None | N |
Actuators | N = None | N |
Width | 012 in. to 999 in. | www x |
Height | 012 in. to 096 in. | hhh |
Options |
B = Baked Enamel C = Color Match E = Exact Size K = Kynar® Finish R = Rear Security Bars S = Security Bars, Front |
Note: LH-1250 Wind-Driven-Rain-Resistant Louver Selector: Not all combinations are
available. Check the selector tool for valid combinations.
Note: Actual louver size is 3/4-inch (19 mm) less than nominal.
Note:
Kynar® is a type of polyvinylidene difluoride (PVDF), a
highly non-reactive and pure thermoplastic fluoropolymer used in applications
requiring the highest purity, strength, and resistance to solvents, acids, bases and
heat, as well as in applications requiring low smoke generation during a fire event.
A fine powder grade PVDF is used as the principal ingredient of high-end paints for
metals. These paints have extremely good gloss and color retention. These paints are
in use on many prominent buildings around the world, as well as on commercial and
residential metal roofing.