Features - Johnson Controls - LIT-1900810 - Louver - LH-1250 Wind-Driven-Rain-Resistant Stationary Louver

LH-1250 Wind-Driven-Rain-Resistant Stationary Louver (Miami-Dade Approved) Catalog Page

Product
Dampers > Louvers > LH-1250 Wind-Driven-Rain-Resistant Stationary Louver
Document type
Catalog Page
Document number
LIT-1900810
Revision date
2021-03-10
  • Large Missile Impact Resistance per Miami-Dade PA-201 Test Protocol (Miami-Dade County, Florida Notice of Acceptance Number: 12-1115.05 [Expires 1/28/2017]) provides ability to resist flying objects during a hurricane
  • Approved for use in open structures with provisions to manage weather infiltration (Wet Rooms) allows use in multiple applications
  • Maximum wind load +160 PSF (7.66 KPa), -140 PSF (-6.70 KPa) resists effects of high-velocity winds