Description - Johnson Controls - LIT-1900810 - Louver - LH-1250 Wind-Driven-Rain-Resistant Stationary Louver

LH-1250 Wind-Driven-Rain-Resistant Stationary Louver (Miami-Dade Approved) Catalog Page

Product
Dampers > Louvers > LH-1250 Wind-Driven-Rain-Resistant Stationary Louver
Document number
LIT-1900810
Revision date
2021-03-10

Since 1905, Johnson Controls has developed and refined air control products by providing the highest quality control dampers that fit your application and size requirements. Now, we are including louvers in our product offering.

LH-1250 louvers feature:

  • Vertical 0.081 in. (2.1 mm) nominal wall thickness aluminum blade.
  • 1/8 in. (3 mm) thick formed aluminum Universal Installation Channels
  • 1/2 in. mesh bird screen in a removable frame

Refer to the LH-1250 Wind-Driven-Rain-Resistant Stationary Louver (Miami-Dade Approved) Product Bulletin (LIT-12011823) for important product information.