Applications - Johnson Controls - LIT-1900810 - Louver - LH-1250 Wind-Driven-Rain-Resistant Stationary Louver

LH-1250 Wind-Driven-Rain-Resistant Stationary Louver (Miami-Dade Approved) Catalog Page

Product
Dampers > Louvers > LH-1250 Wind-Driven-Rain-Resistant Stationary Louver
Document type
Catalog Page
Document number
LIT-1900810
Revision date
2021-03-10

LH-1250 Wind-Driven-Rain-Resistant Stationary Louvers are designed to meet heavy duty application and environmental requirements meeting the Miami-Dade County Florida PA-201 Missile Impact Resistant Test Protocol: Miami-Dade Approved Miami-Dade County, Florida Notice of Acceptance Number: 12-1115.05 (Expires 1/28/2017)

Published free area and pressure drop performance ratings are based on testing in accordance with AMCA Publication 500-L.