Selection charts - Johnson Controls - LIT-1924210 - Electric Actuator - J Series Electric Zone Valves for Assembly in the Field

J Series Electric Zone Valves for Assembly in the Field Catalog Page

Product
Document number
LIT-1924210
Revision date
2019-10-22
Table 1. J Series On/Off Valves — Standard Closeoff
Size, In. Cv Closeoff, psig Valve — end connections Actuators
NPT Sweat Inverted Flare AC 24 V AC 120 V AC 208 V AC 230 V

Two-Way, Spring Closed, Standard Temperature (32 to 200°F, 32 to 104°F Ambient)

1/2

1

60

JT2221

JT2211

 

JG13A020

JG13B020

JG13D020

JG13U020

2.5

40

JT2222

JT2212

 

3.5

25

JT2223

JT2213

 

3/4

2.5

40

JT2322

JT2312

 

3.5

25

JT2323

JT2313

JT2343

1

8

17

JT2427

JT2417

 

1-1/4

8

17

 

JT2515

 

Two-Way, Spring Open, Standard Temperature (32 to 200°F, 32 to 104°F Ambient)

1/2

1

60

JT2221

JT2211

 

JG23A020

JG23B020

JG23D020

JG23U020

2.5

40

JT2222

JT2212

 

3.5

25

JT2223

JT2213

 

3/4

1

2.5

40

JT2322

JT2312

 

3.5

25

JT2323

JT2313

JT2343

8

17

JT2427

JT2417

 

1-1/4

8

17

 

JT2515

 

Three-Way, Spring Return Port B Closed, Standard Temperature (32 to 200°F, 32 to 104°F Ambient)

1/2

4

30

JT3223

JT3213

 

JG13A020

JG13B020

JG13D020

JG13U020

3/4

5

25

JT3325

JT3315

JT3343

1

8

20

JT3427

JT3417

 

1-1/4

8

20

 

JT3517

 

Two-Way, Spring Closed, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

1

60

JS2221

JS2211

 

JG14A020

JG14B020

   

2.5

40

JS2222

JS2212

 

3.5

25

JS2223

JS2213

 

3/4

2.5

40

JS2322

JS2312

 

3.5

25

JS2323

JS2313

JS2343

1

8

17

JS2427

JS2417

 

1-1/4

8

17

 

JS2515

 

Two-Way, Spring Open, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

1

60

JS2221

JS2211

 

JG24A020

JG24B020

   

2.5

40

JS2222

JS2212

 

3.5

25

JS2223

JS2213

 

3/4

2.5

40

JS2322

JS2312

 

3.5

25

JS2323

JS2313

JS2343

1

8

17

JS2427

JS2417

 

1-1/4

8

17

 

JS2515

 

Three-Way, Spring Return Port B Closed, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

4

30

JS3223

JS3213

 

JG14A020

JG14B020

   

3/4

5

25

JS3325

JS3315

JS3343

1

8

20

JS3427

JS3417

 

1-1/4

8

20

 

JS3517

 
Table 2. J Series On/Off Valves — High Closeoff
Size, in. Cv Closeoff, psig Valve — End Connections Actuators
NPT Sweat Inverted Flare AC 24 V AC 120 V

Two-Way, Spring Closed, Standard Temperature (32 to 200°F, 32 to 104°F Ambient)

1/2

1

75

JT2221

JT2211

 

JH13A020

JH13B020

2.5

50

JT2222

JT2212

 

3.5

30

JT2223

JT2213

 

3/4

2.5

50

JT2322

JT2312

 

3.5

30

JT2323

JT2313

JT2343

1

8

20

JT2427

JT2417

 

1-1/4

8

20

 

JT2515

 

Two-Way, Spring Open, Standard Temperature (32 to 200°F, 32 to 104°F Ambient)

1/2

1

75

JT2221

JT2211

 

JH23A020

JH23B020

2.5

50

JT2222

JT2212

 

3.5

30

JT2223

JT2213

 

3/4

2.5

50

JT2322

JT2312

 

3.5

30

JT2323

JT2313

JT2343

1

8

20

JT2427

JT2417

 

1-1/4

8

20

 

JT2515

 

Three-Way, Spring Return Port B Closed, Standard Temperature (32 to 200°F, 32 to 104°F Ambient

1/2

4

30

JT3223

JT3213

 

JH13A020

JH13B020

3/4

5

25

JT3325

JT3315

JT3343

1

8

20

JT3427

JT3417

 

1-1/4

8

20

 

JT3517

 

Two-Way, Spring Closed, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

1

75

JS2221

JS2211

 

JH14A020

JH14B020

2.5

50

JS2222

JS2212

 

3.5

30

JS2223

JS2213

 

3/4

2.5

50

JS2322

JS2312

 

3.5

30

JS2323

JS2313

JS2343

1

8

20

JS2427

JS2417

 

1-1/4

8

20

 

JS2515

 

Two-Way, Spring Open, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

1

75

JS2221

JS2211

 

JH24A020

JH24B020

2.5

50

JS2222

JS2212

 

3.5

30

JS2223

JS2213

 

3/4

2.5

50

JS2322

JS2312

 

3.5

30

JS2323

JS2313

JS2343

1

8

20

JS2427

JS2417

 

1-1/4

8

20

 

JS2515

 

Three-Way, Spring Return Port B Closed, High Temperature (32 to 250°F, 15 psig Steam, 32 to 169°F Ambient)

1/2

4

30

JS3223

JS3213

 

JH14A020

JH14B020

3/4

5

25

JS3325

JS3315

JS3343

1

8

20

JS3427

JS3417

 

1-1/4

8

20

 

JS3517

 
Table 3. J Series Modulating Control Valves — Spring Return
Size, in. Cv Valve — End Connection Actuators
Spring Return Open Spring Return Closed
NPT Sweat Closeoff, psig AC 24 V Floating Control DC 0 to 10 V

Proportional

Closeoff, psig 1 AC 24 V Floating Control DC 0 to 10 V

Proportional

Two-Way — Spring Return

1/2

1

JM2221

JM2211

50

JT23A000

JP23A000

50 / 50

JT13A000

JP13A000

2

JM2222

JM2212

50

50 / 20

4

JM2223

JM2213

35

35 / 20

3/4

2

JM2322

JM2312

50

50 / 20

4

JM2323

JM2313

35

35 / 20

7.5

JM2327

JM2317

35

35 / 15

1

4

 

JM2413

35

35 / 20

8

JM2427

JM2417

35

35 / 15

1-1/4

8

 

JM2517

35

35 / 15

Three-Way — Spring Return

1/2

1

JM3221

JM3211

50

JT23A000

JP23A000

50 / 50

JT13A000

JP13A000

2

JM3222

JM3212

50

50 / 20

4

JM3223

JM3213

35

35 / 20

3/4

2

JM3322

JM3312

50

50 / 20

4

JM3323

JM3313

35

35 / 20

7.5

JM3327

JM3317

35

35 / 15

1

4

 

JM3413

35

35 / 20

8

JM3427

JM3417

35

35 / 15

1-1/4

8

 

JM3517

35

35 / 15

Table 4. J Series Modulating Control Valves — Non-Spring Return
Size, in. Cv Valve — End Connection Actuators (Non-Spring Return)
NPT Sweat Closeoff, psig AC 24 V Floating Control DC 0 to 10 V Proportional

Two-Way — Non-Spring Return

1/2

1

JM2221

JM2211

50

JT33A00T

JP33A000

2

JM2222

JM2212

50

4

JM2223

JM2213

35

3/4

2

JM2322

JM2312

50

4

JM2323

JM2313

35

7.5

JM2327

JM2317

35

1

4

 

JM2413

35

8

JM2427

JM2417

35

1-1/4

8

 

JM2517

35

Three-Way — Non-Spring Return

1/2

1

JM3221

JM3211

50

JT33A00T

JP33A000

2

JM3222

JM3212

50

4

JM3223

JM3213

35

3/4

2

JM3322

JM3312

50

4

JM3323

JM3313

35

7.5

JM3327

JM3317

35

1

4

 

JM3413

35

8

JM3427

JM3417

35

1-1/4

8

 

JM3517

35

1 Operating/power failure