Features - Johnson Controls - LIT-1900191 - Zone and Fan Coil Valve - J Series Electric Zone Valve

J Series Electric Zone Valves — Two-Way Spring Open (Normally Open), Modulating Control Catalog Page

Product
Valves and Actuators > Zone Valves > J Series Electric Zone Valve
Document number
LIT-1900191
Revision date
2019-10-22
  • economical control of hot or chilled water (up to 50% glycol) for fan coil, baseboard radiator, and VAV reheat applications
  • 0 VDC to 10 VDC proportional and three-wire floating control
  • 32°F to 200°F (0°C to 93°C) fluid temperature rating
  • 32°F to 125°F (0°C to 52°C) ambient temperature rating
  • 300 psig static pressure rating
  • 20 VAC to 30 VAC 50/60 Hz
  • forged brass body