Selection chart - Johnson Controls - LIT-1900093 - Zone and Fan Coil Valve - J Series Electric Zone Valve

J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control Catalog Page

Product
Valves and Actuators > Zone Valves > J Series Electric Zone Valve
Document number
LIT-1900093
Revision date
2019-10-22
Table 1. J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control
Valve model code number Actuator model code number
Standard temperature rating: 200°F (93°C) fluid, 104°F (40°C) ambient High temperature rating: 250°F (121°C) fluid, 15 psig steam, 169°F (76°C) ambient
Standard temp High temp Size, in. Cv Closeoff, psig 24 VAC, 60 Hz 120 VAC, 60 Hz 24 VAC, 60 Hz 120 VAC, 60 Hz
JG13A020

JH13A020

JG13B020

JH13B020

JG14A020

JH14A020

JG14B020

JH14B020

Sweat connections — standard pressure closeoff

JT2211

JS2211

1/2

1.0

60

JT2211G13A020

JT2211G13B020

JS2211G14A020

JS2211G14B020

JT2212

JS2212

1/2

2.5

40

JT2212G13A020

JT2212G13B020

JS2212G14A020

JS2212G14B020

JT2213

JS2213

1/2

3.5

25

JT2213G13A020

JT2213G13B020

JS2213G14A020

JS2213G14B020

JT2312

JS2312

3/4

2.5

40

JT2312G13A020

JT2312G13B020

JS2312G14A020

JS2312G14B020

JT2313

JS2313

3/4

3.5

25

JT2313G13A020

JT2313G13B020

JS2313G14A020

JS2313G14B020

JT2417

JS2417

1

8.0

17

JT2417G13A020

JT2417G13B020

JS2417G14A020

JS2417G14B020

JT2517

JS2517

1-1/4

8.0

17

JT2517G13A020

JT2517G13B020

JS2517G14A020

JS2517G14B020

NPT connections — standard pressure closeoff

JT2221

JS2221

1/2

1.0

60

JT2221G13A020

JT2221G13B020

JS2221G14A020

JS2221G14B020

JT2222

JS2222

1/2

2.5

40

JT2222G13A020

JT2222G13B020

JS2222G14A020

JS2222G14B020

JT2223

JS2223

1/2

3.5

25

JT2223G13A020

JT2223G13B020

JS2223G14A020

JS2223G14B020

JT2322

JS2322

3/4

2.5

40

JT2322G13A020

JT2322G13B020

JS2322G14A020

JS2322G14B020

JT2323

JS2323

3/4

3.5

25

JT2323G13A020

JT2323G13B020

JS2323G14A020

JS2323G14B020

JT2427

JS2427

1

8.0

17

JT2427G13A020

JT2427G13B020

JS2427G14A020

JS2427G14B020

Inverted flare connections — standard pressure closeoff

JT2343

JS2343

3/4

3.5

25

JT2343G13A020

JT2343G13B020

JS2343G14A020

JS2343G14B020

Sweat connections — high pressure closeoff

JT2211

JS2211

1/2

1.0

75

JT2211H13A020

JT2211H13B020

JS2211H14A020

JS2211H14B020

JT2212

JS2212

1/2

2.5

50

JT2212H13A020

JT2212H13B020

JS2212H14A020

JS2212H14B020

JT2213

JS2213

1/2

3.5

30

JT2213H13A020

JT2213H13B020

JS2213H14A020

JS2213H14B020

JT2312

JS2312

3/4

2.5

50

JT2312H13A020

JT2312H13B020

JS2312H14A020

JS2312H14B020

JT2313

JS2313

3/4

3.5

30

JT2313H13A020

JT2313H13B020

JS2313H14A020

JS2313H14B020

JT2417

JS2417

1

8.0

20

JT2417H13A020

JT2417H13B020

JS2417H14A020

JS2417H14B020

JT2517

JS2517

1-1/4

8.0

20

JT2517H13A020

JT2517H13B020

JS2517H14A020

JS2517H14B020

NPT connections — high pressure closeoff

JT2221

JS2221

1/2

1.0

75

JT2221H13A020

JT2221H13B020

JS2221H14A020

JS2221H14B020

JT2222

JS2222

1/2

2.5

50

JT2222H13A020

JT2222H13B020

JS2222H14A020

JS2222H14B020

JT2223

JS2223

1/2

3.5

30

JT2223H13A020

JT2223H13B020

JS2223H14A020

JS2223H14B020

JT2322

JS2322

3/4

2.5

50

JT2322H13A020

JT2322H13B020

JS2322H14A020

JS2322H14B020

JT2323

JS2323

3/4

3.5

30

JT2323H13A020

JT2323H13B020

JS2323H14A020

JS2323H14B020

JT2427

JS2427

1

8.0

20

JT2427H13A020

JT2427H13B020

JS2427H14A020

JS2427H14B020

Inverted flare connections — high pressure closeoff

JT2343

JS2343

3/4

3.5

30

JT2343H13A020

JT2343H13B020

JS2343H14A020

JS2343H14B020