Repair parts - Johnson Controls - LIT-1900093 - Zone and Fan Coil Valve - J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control

J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control Catalog Page

Brand
Johnson Controls
Product name
J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control
Document type
Catalog Page
Document number
LIT-1900093
Revision date
2019-10-22
Language
English
Table 1. Inverted Flare Fittings
Code number Description Length, in. (mm)

J647-601

For 1/2 in. (5/8 in. O.D.) copper tubing

15/16 (24)

J647-602

For 1/2 in. (5/8 in. O.D.) copper tubing

1-11/16 (43)

J647-603

For 1/2 in. (5/8 in. O.D.) copper tubing

3 (76)

J647-604

For 3/4 in. (7/8 in. O.D.) copper tubing

1-27/32 (47)

J647-605

For 1/2 in. (5/8 in. O.D.) copper tubing

1-15/16 (49)

J647-606

For 1 in. (1-1/8 in. O.D.) copper tubing

2-3/8 (60)