Features - Johnson Controls - LIT-1900093 - Zone and Fan Coil Valve - J Series Electric Zone Valve

J Series Electric Zone Valves — Two-Way Spring Closed (Normally Closed), On/Off Control Catalog Page

Product
Valves and Actuators > Zone Valves > J Series Electric Zone Valve
Document number
LIT-1900093
Revision date
2019-10-22
  • forged brass body and hard chrome-plated brass stem
  • on/off control from a two-wire thermostat
  • provides economical control of hot or chilled water for fan coil, baseboard radiator, and VAV reheat applications
  • 300 psig system operating pressure
  • 400 psig static pressure rating
  • Buna-N (standard temperature) or nitrile disk (high temperature) provides tight closeoff
  • 1/2 in., 3/4 in., and 1 in. line sizes
  • sweat, NPT, or inverted flare end connections
  • actuator can be factory or field installed
  • actuator snaps in place for easy removal and assembly during installation