Technical Specifications - Johnson Controls - LIT-1900867 - Humidity Transmitter - Hx-68P3 Series Outside Humidity and Temperature Transmitters

Hx-68P3 Series Outside Humidity and Temperature Transmitters Catalog Page

Product
Network and Communications > Humidity Transmitters > Hx-68P3 Series Outside Humidity and Temperature Transmitters
Document type
Catalog Page
Document number
LIT-1900867
Revision date
2020-10-16
Table 1. Hx-68P3 Series Outside Humidity and Temperature Transmitter technical specifications
Specification Description
Operating Conditions Temperature -40 to 140°F (-40 to 60°C)
Humidity 0 to 100% RH
Relative Humidity Measurement range 0 to 100% RH
Accuracy: Temperature Range 50 to 86°F (10 to 30°C): 0 to 90% RH 90 to 100% RH ±3% RH ±5% RH
Accuracy: Temperature Range -4 to 50°F (-20 to 10°C) 86 to 140°F (30 to 60°C): 0 to 90% RH 90 to 100% RH ±5% RH ±7% RH
Accuracy: Temperature Range -40 to -4°F (-40 to -20°C): 0 to 100% RH ±7% RH
Stability in typical HVAC app. ±2% RH over 2 years
Temperature Measurement range -40 to 140°F (-40 to 60°C)
Accuracy at 68°F (20°C) ±0.54°F (±0.3°C)
Temperature dependance ±0.01°C/°C
Temperature sensor Pt1000 RTD Class F0.1 IEC60751
Dewpoint Accuracy at 68°F (20°C) and 80% RH ±1.6°F (±0.9°C)
Wet Bulb ±1.3°F (±0.7°C)
Enthalpy ±0.9 BTU/lb (±2kj/kg)
Ingress Protection IP65
Maximum Wind/Flow Speed 98.42 ft/s (30 m/s)
Storage Temperature -40 to 140°F (-40 to 60°C)
Current Output(HT-68P3-0N000) (Two-Wire) Outputs 4 to 20 mA, loop powered
Loop resistance 0 to 600 ohm
Supply voltage 20 to 28 VDC at 600 ohm load;10 to 28 VDC at 0 ohm load
Voltage Output (HE-68P3-0N000) (Three-Wire) Outputs 0 to 10 V
Load resistance 10k ohm minimum
Supply voltage 18 to 35 VDC; 24 VAC ±20%, 50/60 Hz
Wire Size 16 AWG (1.5 mm2) maximum
Electromagnetic Compliance EN61326-1 Industrial Environment
Standard Housing Color White (RAL9003)
Compliance United States FCC compliant to CFR 47, Part 15, Subpart B, Class A
  Canada Under CAN/CSA-CEI/IEC CISPR 22:02, Class A
Europe CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive - 2004/108/EC.
  Australia and New Zealand C-Tick mark