Features - Johnson Controls - LIT-1900867 - Humidity Transmitter - Hx-68P3 Series Outside Humidity and Temperature Transmitters

Hx-68P3 Series Outside Humidity and Temperature Transmitters Catalog Page

Product
Network and Communications > Humidity Transmitters > Hx-68P3 Series Outside Humidity and Temperature Transmitters
Document type
Catalog Page
Document number
LIT-1900867
Revision date
2020-10-16
  • 0 to 100% RH offers a full range of accurate RH measurement
  • rugged shield construction protects sensors from solar radiation and precipitation without affecting performance
  • multiplate shield design maximizes airflow for precise RH and temperature readings
  • excellent long-term stability provides accurate RH measurement over long periods of time without degeneration
  • no routine maintenance or calibration ensures low maintenance cost
  • two wire loop powered connection 4 to 20 mA or four wire 0 to 10 VDC loopedpower-output enables easy installation
  • polymer thin film sensor omits inaccuracies due to dust, water vapor, harsh environments or most chemicals
  • negligible temperature coefficient ensures that temperature changes are immaterial to accurate RH measurement