Selection Charts - Johnson Controls - LIT-1921690 - T-4756 - Room Thermostat - Pneumatic Thermostat - Heating-Cooling High Volume Output Thermostats

Heating-Cooling High Volume Output Thermostats Catalog Page

Product
Thermostats > Pneumatic Thermostats > Heating-Cooling High Volume Output Thermostats
Document number
LIT-1921690
Revision date
2020-01-09
Table 1. T-4756 Heating-Cooling High Volume Output Thermostat selection chart
Code Number Description
T-4756-201 15 psig DIR, 20 psig REV, Horizontal Mounting
T-4756-202 15 psig DIR, 20 psig REV, Vertical Mounting
T-4756-205 15 psig REV, 20 DIR, Horizontal Mounting
T-4756-206 15 psig REV, 20 psig DIR, Vertical Mounting
Note: Order cover and mounting bracket separately.
Table 2. Commonly Used Accessories for T-4756
Code Number   Description
T-4002-124
Room instrument mounting bracket for surface-mounting thermostats and covers; includes drywall clips, spacers, and mounting templates
T-4002-122
Terminal Connector, with two straight fittings for plug-in connection to 5/32 in. O.D. polyethylene tubing
T-4002-123
Terminal Connector, with angle fittings for surface mounted thermostats with exposed tubing
T-4002-5003
Restricted adjustment pin (100/kit) restricts adjustment of set point dial
T-4002-5012
Adjusting knob kit provides a means of external setpoint adjustment
T-4000-2138
Beige Plastic Cover, Horizontal or Vertical (no thermometer, no set point windows)
T-4000-2139
Beige Plastic Cover, Horizontal (no thermometer, no set point windows)
T-4000-3139 White Plastic Cover, Horizontal (no thermometer, no set point windows)
T-4000-2140
Beige Plastic Cover, Horizontal, thermometer (no set point windows)
T-4000-3140 White Plastic Cover, Horizontal, thermometer (no set point windows)
T-4756-2141
Beige Plastic Cover, Horizontal, 2 set point windows (no thermometer)
T-4756-1738
Beige Plastic Cover, Horizontal, 2 set point windows with thermometer
T-4000-2144
Beige Plastic Cover, Vertical (no thermometer, no set point windows)
T-4000-3144 White Plastic Cover, Vertical (no thermometer, no set point windows)
T-4756-2145
Beige Plastic Cover, Vertical, 2 set point windows (no thermometer)
T-4756-1739
Beige Plastic Cover, Vertical, 2 set point window with thermometer
Note: For additional accessories, refer to T-4000 Series Accessories.