Tools required - Johnson Controls - HE-69120NP-0 - HE-69130NP-0 - HE-69520NP-0 - HE-69530NP-0 - Sensors - HE-69xx0NP Series

HE-69xx0NP Duct Probe Humidity Element with Temperature Sensor Installation Guide

Brand
Johnson Controls
Product name
HE-69xx0NP Series
Document type
Installation Guide
Part number
24-11025-00013
Document revision
A
Revision date
2020-01-21
Language
English
  • Hole saw with 1 in. (25 mm) diameter blade
  • Drill with 1/8 in. (3 mm) drill bit
  • No. 2 Phillips screwdriver
  • Gasket, sealer, or other materials to seal the area between the unit and the duct
  • Pliers