Technical specifications - Johnson Controls - HE-69120NP-0 - HE-69530NP-0 - HE-69130NP-0 - HE-69520NP-0 - Sensors - HE-69xx0NP Duct Probe Humidity Element with Temperature Sensor

HE-69xx0NP Duct Probe Humidity Element with Temperature Sensor Installation Guide

Product
Sensors and Meters > Humidity Sensors and Transmitters > HE-69xx0NP Duct Probe Humidity Element with Temperature Sensor
Document revision
A
Revision date
2020-01-21
docpartnumberlabel
Part No.
Part number
24-11025-00013
Table 1. TE-6300P Series
Product TE-6300P Series Duct Probe Humidity Element with Temperature Sensor
Power requirements 12 VDC to 30 VDC or 18 VAC to 30 VAC at 50/60 Hz, Class 2
Current draw DC supply 5 mA excluding load
AC supply 14 mA excluding load
Acceptable wire gauge 16 AWG to 24 AWG wire; 18 AWG wire preferred
Humidity element at 77°F (25°C) Signal 0 VDC to 5 VDC or 0 VDC to 10 VDC, 1K ohm maximum load
Accuracy HE-69x2 ±2% RH for 20% to 80% RH at 77°F (25°C)
±4% RH for 10% to 20% and 80% to 90% RH at 77°F (25°C)
HE-69x3 ±3% RH for 20% to 80% RH at 77°F (25°C)
±5% RH for 10% to 20% and 80% to 90% RH at 77°F (25°C)
Temperature coefficient -0.03% RH/°C
Temperature sensors Thin film nickel Accuracy ±0.34°F (0.18°C) at 70°F (21°C)
Reference resistance 1K ohm at 70°F (21°C)
Resistance change Approximately 3 ohm/°F (5 ohm/°C)
Silicon Accuracy ±1°F (0.6°C) at 70°F (21°C)
Reference resistance 1,035 ohm at 77°F (25°C)
Resistance change Approximately 4 ohm/°F (8 ohm/°C)
Thin film platinum Accuracy ±0.65°F at 70°F (±0.36°C at 21°C)
Reference resistance 1K ohm at 32°F (0°C)
Resistance change Approximately 2 ohm/°F (4 ohm/°C)
Electrical connections 3-position and 2-position screw terminal blocks
Ambient operating conditions 32°F to 140°F (0°C to 60°C)
0% to 100% RH, 85°F (29.4°C) maximum dew point
Survival operating conditions -40°F to 140°F (-40°C to 60°C)
0% to 100% RH, 85°F (29.4°C) maximum dew point
Materials Blue plastic cover with blue plastic housing and probe
Dimensions Duct probe (H x W x D) 3.28 in. x 3.25 in. x 8.27 in. (83 mm x 83 mm x 210 mm)
Probe (L x D) 6.25 in. x 0.98 in. (159 mm x 25 mm)
Shipping weight 0.6 lb (0.3 kg)
Compliance United States UL Listed, CCN XAPX, File E27734; to UL 60730-1; and IEC 60730-2-13. Plenum Rated (UL 2043)
  Canada cUL Listed, CCN XAPX7, File E27734; to CAN/CSA E60730-1; and CAN/CSAE60730-2-13
Europe CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant