Technical specifications - Johnson Controls - LIT-1901181 - HAACT - Electrical Energy Meter - HAACT Analog Current Transducer

HAACT High Amperage Analog Current Transducer Catalog Page

Product
Switches and Electrical > Current Devices > HAACT Analog Current Transducer
Document number
LIT-1901181
Revision date
2021-08-13
Table 1. HAACT technical specifications
Specification Description
Amperage range Varies by model; 50 A to 6,000 A. See Ordering information.
Output type Universal

2-wire: 4 mA to 20 mA

3-wire: 0 V to 5 V or 0 V to 10 V, 4 mA to 20 mA

Temperature rating Maximum surrounding air ambient: 140°F
Insulation class 600 volts root mean square (VRMS). For use on insulated conductors only.

Use minimum 75°C insulated conductors.

Install at least 1/2 in. away from any uninsulated conductor.

This product provides basic insulation only.

Sensor power 12 VDC to 30 VDC or 24 VAC
Frequency range 50 Hz to 60 Hz
Dimensions Housing: height, 3.5 in.; width, 1.6 in.; depth, 0.8 in.

Compliance

cUL, UL, CE, RoHS