HAACT transducers are available with small, medium, large, or extra large coils.
Figure 1. HAACT coil circumference sizes
- Housing dimensions: height, 3.5 in.; width, 1.6 in.; depth, 0.8 in.
- Coil circumferences: 9 in., 15 in., 24 in., 36 in.
Figure 2. HAACT transducer housing
| Callout | Description |
|---|---|
| A | Selectable amperage ranges |
| B | Selectable outputs |