Sizes, outputs, and ranges - Johnson Controls - LIT-1901181 - HAACT - Electrical Energy Meter - HAACT Analog Current Transducer

HAACT High Amperage Analog Current Transducer Catalog Page

Product
Switches and Electrical > Current Devices > HAACT Analog Current Transducer
Document type
Catalog Page
Document number
LIT-1901181
Revision date
2021-08-13

HAACT transducers are available with small, medium, large, or extra large coils.

Figure 1. HAACT coil circumference sizes HAACT coil circumference sizes
  • Housing dimensions: height, 3.5 in.; width, 1.6 in.; depth, 0.8 in.
  • Coil circumferences: 9 in., 15 in., 24 in., 36 in.
Figure 2. HAACT transducer housing HAACT housing with selectable amp and output settings
Callout Description
A Selectable amperage ranges
B Selectable outputs