Ordering information - Johnson Controls - LIT-1901181 - HAACT - Electrical Energy Meter - HAACT Analog Current Transducer

HAACT High Amperage Analog Current Transducer Catalog Page

Product
Switches and Electrical > Current Devices > HAACT Analog Current Transducer
Document number
LIT-1901181
Revision date
2021-08-13
Table 1. HAACT ordering information
Model Coil size Selectable ranges
HAACT-09-0300 Small, 9 in. 50 A, 100 A, 200 A, 300 A
HAACT-15-0800 Medium, 15 in. 200 A, 400 A, 600 A, 800 A
HAACT-24-1200 Large, 24 in. 600 A, 800 A, 1000 A, 1200 A
HAACT-36-2400 Extra large, 36 in. 800 A, 1200 A, 1800 A, 2400 A
HAACT-36-6000 Extra large, 36 in. 1800 A, 2400 A, 4000 A, 6000 A