Features and benefits - Johnson Controls - LIT-1901181 - HAACT - Electrical Energy Meter - HAACT Analog Current Transducer

HAACT High Amperage Analog Current Transducer Catalog Page

Product
Switches and Electrical > Current Devices > HAACT Analog Current Transducer
Document number
LIT-1901181
Revision date
2021-08-13
Four selectable ranges per model
  • Higher resolution
  • Measure up to 6,000 A depending on the model
  • Reduce your tool inventory
  • Eliminate callbacks due to incorrect sizing
Universal output
  • 0 VDC to 5 VDC or 10 VDC
  • 4 mA to 20 mA
  • Loop and 3-wire
  • Compatible with any system
Simple installation
  • Mount the sensor without removing the conductor to save time and installation cost.
  • Reduce tool space with the small, lightweight Rogowski coil.
Figure 1. HAACT installation Detaching the Rogowski coil to install