Technical specifications - Johnson Controls - LIT-12013641 - FCP-PA-701 - FCP-NA-701 - Programmable Thermostat - Fan Coil Thermostat - Non-Programmable Thermostat - FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat

FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat Product Bulletin

Product
Thermostats > Fan Coil Thermostats > FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat
Document type
Product Bulletin
Document number
LIT-12013641
Revision date
2024-08-13
Table 1. FCP non-programmable and programmable FCU or PTAC Thermostats technical specifications
Specification Description
Models

Non-programmable: FCP-NA-701-N, FCP-NA-701-B

Programmable: FCP-PA-701-N, FCP-PA-701-B, FCP-PA-701-NF

Power requirements 20 VAC to 30 VAC, 60 Hz, max. 3 A (3 VA at 24 V nominal)
Output rating Valve and fan outputs

1 A maximum per each relay channel

(Max. relays ON combination: 3 relays), 20 VAC to 30 VAC

Analog inputs Remote sensor 10K ohm at 77°F (25°C) NTC sensor
Pipe sensor 10K ohm at 77°F (25°C) NTC sensor
Set back NC/NO dry contact switch
Local temperature sensor type NTC temperature sensor, accurate to ±1°F (±0.6°C) at 77°F (25°C)
Remote temperature sensor type NTC temperature sensor, accurate to ±2°F (±1.2°C) at 70°F (21°C)
Wire size 18 AWG (100 ft [30.5 m] maximum) to 24 AWG (36 ft [11 m] maximum)
Temperature adjustment range Heat mode 45°F to 90°F (7°C to 32°C)
Cool mode 60°F to 95°F (15°C to 35°C)
Accuracy Local temperature sensor ±1°F (±0.6°C)
Remote temperature sensor ±2°F (±1.2°C) at 70°F (21°C)
Remote pipe sensor ±5°F (±3.0°C)
Deadband 2°F to 5°F (1°C to 3°C)
Ambient conditions Operating 14°F to 122°F (-10°C to 50°C); 5% RH to 90% RH, noncondensing
Storage -4°F to 140°F (-20°C to 60°C); 5% RH to 90% RH, noncondensing
Disconnection means Type 1B
Pollution degree 2
Rated impulse voltage 330 V
Automatic Action 100,000 cycles
Ratings for supply and loading 20 VAC to 30 VAC
Dimensions H x W x D 3.27 in. x 3.94 in. x 0.98 in. (83 mm x 100 mm x 25 mm)
Shipping weight

Product with packing and accessories: 10.1 oz (285 g)

Thermostat only: 4.9 oz (138 g)

Trim plate: 1.2 oz (33 g)

Compliance

ETL/cETL Listed, Mexico NOM

CONFORMS TO UL STD. 60730-1 & 60730-2-9

CERTIFIED TO CSA STD. E60730-1 & E60730-2-9

CERTIFIED TO Mexico NOM-001-SCFI-2018 and NOM-024-SCFI-2013

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.