| Product code number | Non-programmable/programmable | Backup battery for RTC | Johnson Controls logo | Color |
|---|---|---|---|---|
| FCP-NA-701-N | Non-programmable | No | No | White |
| FCP-NA-701-B | Non-programmable | No | Yes | White |
| FCP-PA-701-N | 7-day programmable | Yes | No | White |
| FCP-PA-701-B | 7-day programmable | Yes | Yes | White |
| FCP-PA-701-NF | 7-day programmable | Yes | Yes | White |
The FCP Thermostat ships from the factory with a quick start guide,
four mounting screws, one lock screw, seven pre-installed terminal wires, and one
wire label. The FCP‑PA‑701 also includes one coin cell battery.
Note: The FCP-PA-701-NF
FCP guide, Programmable Fan Coil or PTAC Thermostat without Fan Quick
Start Guide (12013797), does not ship with the product but is
available on Knowledge Exchange.