Features and benefits - Johnson Controls - LIT-12013641 - FCP-PA-701 - FCP-NA-701 - Programmable Thermostat - Fan Coil Thermostat - Non-Programmable Thermostat - FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat

FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat Product Bulletin

Product
Thermostats > Fan Coil Thermostats > FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat
Document number
LIT-12013641
Revision date
2024-08-13
  • Compatible with 2-pipe and 4-pipe FCU with up to a 3‑speed fan (except FCP-PA-701-NF), conventional PTAC, and heat pump PTAC with or without auxiliary heat
  • Pre-installed lead wires for fast installation (except FCP-PA-701-NF)
  • Pre-set installer and user configurations. Configure your thermostat easily with 20 pre-set installations
  • Configurable normally open (N.O.)/normally closed (N.C.) contact to set the occupied or unoccupied mode
  • Onboard and remote temperature sensor available
  • White LED backlight with adjustable brightness for easy operation in the dark
  • FCP-PA-701 features up to six programmable periods per day
  • FCP-PA-701 features battery backup. RTC backup with a minimum backup time of 48 hours
  • Temperature in °F or °C