Description - Johnson Controls - LIT-12013641 - FCP-NA-701 - FCP-PA-701 - Fan Coil Thermostat - Non-Programmable Thermostat - Programmable Thermostat - FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat

FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat Product Bulletin

Product
Thermostats > Fan Coil Thermostats > FCP Non-Programmable and Programmable Fan Coil or PTAC Thermostat
Document type
Product Bulletin
Document number
LIT-12013641
Revision date
2024-08-13

The FCP Non-Programmable and FCP 7-Day Programmable Fan Coil Unit (FCU) or Packaged Terminal Air Conditioner Unit (PTAC) Thermostats provide simple-to-use control of 2-pipe or 4-pipe FCU or PTAC. These thermostats provide on/off control, up to three speeds of fan control, and dry contact unoccupied or occupied control. Use the thermostats as stand-alone devices in commercial buildings, such as schools, offices, and hotels, and to provide access to parameters such as system mode, fan mode, and temperature setpoints.

The FCP Thermostats feature a quick setup menu, are prewired for fast installation, and are Johnson Controls® 10K ohm negative temperature coefficient (NTC) Type and Type remote sensor ready (order separately). You can equip the FCP Thermostats with a remote temperature sensor, remote pipe sensor, and a remote wired occupancy sensor to enable flexible options. Flexible options include 2-pipe FCU heat/cool switchover or pipe sensor for automatic switching. The large display with adjustable backlight makes it easy to optimize user preferences. In addition, both FCP Thermostat models include minimum and maximum temperature protection, key pad lockout, occupied and unoccupied modes.

The FCP Programmable Fan Coil or PTAC Thermostat without Fan (FCP-PA-701-NF) is a new FCP model designed for 2-pipe or 4-pipe FCU with independent fan control, or radiant type under floor heat-only applications that do not require a fan control output from the thermostat.

Figure 1. FCP Thermostat