The FCP Thermostat is compatible with most 24 VAC FCU or PTAC applications.
The following table shows the compatible configurations of the
equipment:
| Application | Model |
|---|---|
| 2-pipe with up to a 3-speed fan | FCP-PA-701/FCP-NA-701 |
| 4-pipe with up to a 3-speed fan | FCP-PA-701/FCP-NA-701 |
| Conventional PTAC | FCP-PA-701/FCP-NA-701 |
| Heat pump PTAC with or without auxiliary heat | FCP-PA-701/FCP-NA-701 |
| 2-pipe without fan | FCP-PA-701-NF |
| 4-pipe without fan | FCP-PA-701-NF |
| Radiant floor heating | FCP-PA-701-NF |