Technical specifications - Johnson Controls - LIT-1901090 - FAC Control Panel - IOM Control Panel

FAC/IOM Control Panel and Subpanel Assembly with BACnet/IP Controller Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > FAC Control Panel
Enclosures, Mounting and Panels > Control Panels > IOM Control Panel
Document type
Catalog Page
Document number
LIT-1901090
Revision date
09/03/2021
Table 1. Technical specifications
FAC/IOM Standard Control Panel Assembly

Terminals

Controller mounted screw termination

Wire size

Ground wire: 14 AWG; Transformer wires: 16 AWG

Enclosure rating

NEMA 1

Enclosure finish

ANSI 61 gray polyester powder coating (perforated panel and enclosure) (where applicable)

Ambient operating condition

32°F to 122°F (0°C to 50°C)

10% to 90% RH

Dimensions of panels

(Width x Height x Depth)

16 in. W x 20 in. H x 6-5/8 in. D (406 mm W x 508 mm H x 168 mm D)

20 in. W x 24 in. H x 6-5/8 in. D (508 mm W x 610 mm H x 168 mm D)

24 in. W x 24 in. H x 6-5/8 in. D (508 mm W x 610 mm H x 168 mm D)

24 in. W x 36 in. H x 6-5/8 in. D (610 mm W x 914 mm H x 168 mm D)

Ambient storage condition

-40°F to 176°F (-40°C to 80°C)

5% to 95% RH

Agency compliance

Control Panel: UL 508A Rated (cULus listed); Enclosure UL 50 Rated, CSA Approved

OSHPD Special Seismic Certification Preapproval: OSP-0140-10

California Building Code (CBC) - 2013, International Building Code (IBC) - 2012

Seismic Performance Characteristics: SDS(g) = 2.26, z/h = 1.0, Ip = 1.5