| Product code Number | Description |
|---|---|
|
P2AAN-DA001N00 |
MS-FAC4911-0 panel mounted in a 16 in. W x 20 in. H x 6-5/8 in. D enclosure |
| Product code number | Description |
|---|---|
|
P2BAN-DA001N00 |
MS-FAC4911-0 panel mounted in a 20 in. W x 24 in. H x 6-5/8 in. D enclosure |
| Product code number | Description |
|---|---|
|
P2CAN-DA001Y00 |
MS-FAC4911-0 panel mounted in a 24 in. W x 24 in. H x 6-5/8 in. D enclosure, with terminal blocks |
| Product code number | Description |
|---|---|
|
P2DAN-DA001N00 |
MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure |
|
P2DAN-DA002N00 |
MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer |
|
P2DAN-DA002Y00 |
MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks |
|
P2DAN-DACD1N00 |
MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure |
|
P2DAN-DACD2N00 |
MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer |
|
P2DAN-DACD2Y00 |
MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks |
| Product code number | Description |
|---|---|
|
S2A0N-DA001N00 |
Subpanel assembly with MS-FAC4911-0 for use in a 16 in. W x 20 in. H x 6-5/8 in. D enclosure |
| Product code number | Description |
|---|---|
|
S2B0N-DA001N00 |
Subpanel assembly with MS-FAC4911-0 for use in a 20 in. W x 24 in. H x 6-5/8 in. D enclosure |
| Product code number | Description |
|---|---|
|
S2C0N-DA001Y00 |
Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 24 in. H x 6-5/8 in. D enclosure, with terminal blocks |
| Product code number | Description |
|---|---|
|
S2D0N-DA001N00 |
Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure |
|
S2D0N-DA002N00 |
Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer |
|
S2D0N-DA002Y00 |
Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks |
|
S2D0N-DACD1N00 |
Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure |
|
S2D0N-DACD2N00 |
Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer |
|
S2D0N-DACD2Y00 |
Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks |