Selection charts - Johnson Controls - LIT-1901090 - FAC Control Panel - IOM Control Panel

FAC/IOM Control Panel and Subpanel Assembly with BACnet/IP Controller Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > FAC Control Panel
Enclosures, Mounting and Panels > Control Panels > IOM Control Panel
Document type
Catalog Page
Document number
LIT-1901090
Revision date
09/03/2021
Table 1. Panels — 16 x 20 enclosure
Product code Number Description

P2AAN-DA001N00

MS-FAC4911-0 panel mounted in a 16 in. W x 20 in. H x 6-5/8 in. D enclosure

Table 2. Panels — 20 x 24 enclosure
Product code number Description

P2BAN-DA001N00

MS-FAC4911-0 panel mounted in a 20 in. W x 24 in. H x 6-5/8 in. D enclosure

Table 3. Panels — 24 x 24 enclosure
Product code number Description

P2CAN-DA001Y00

MS-FAC4911-0 panel mounted in a 24 in. W x 24 in. H x 6-5/8 in. D enclosure, with terminal blocks

Table 4. Panels — 24 x 36 enclosure
Product code number Description

P2DAN-DA001N00

MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure

P2DAN-DA002N00

MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer

P2DAN-DA002Y00

MS-FAC4911-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks

P2DAN-DACD1N00

MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure

P2DAN-DACD2N00

MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer

P2DAN-DACD2Y00

MS-FAC4911-0 and MS-IOM4711-0 panel mounted in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks

Table 5. Subpanel for 16 x 20 enclosure
Product code number Description

S2A0N-DA001N00

Subpanel assembly with MS-FAC4911-0 for use in a 16 in. W x 20 in. H x 6-5/8 in. D enclosure

Table 6. Subpanel for 20 x 24 enclosure
Product code number Description

S2B0N-DA001N00

Subpanel assembly with MS-FAC4911-0 for use in a 20 in. W x 24 in. H x 6-5/8 in. D enclosure

Table 7. Subpanel for 24 x 24 enclosure
Product code number Description

S2C0N-DA001Y00

Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 24 in. H x 6-5/8 in. D enclosure, with terminal blocks

Table 8. Subpanels for 24 x 36 enclosure
Product code number Description

S2D0N-DA001N00

Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure

S2D0N-DA002N00

Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer

S2D0N-DA002Y00

Subpanel assembly with MS-FAC4911-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks

S2D0N-DACD1N00

Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure

S2D0N-DACD2N00

Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer

S2D0N-DACD2Y00

Subpanel assembly with MS-FAC4911-0 and MS-IOM4711-0 for use in a 24 in. W x 36 in. H x 6-5/8 in. D enclosure, with additional 96 VA transformer and terminal blocks