Features - Johnson Controls - LIT-1901090 - FAC Control Panel - IOM Control Panel

FAC/IOM Control Panel and Subpanel Assembly with BACnet/IP Controller Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > FAC Control Panel
Enclosures, Mounting and Panels > Control Panels > IOM Control Panel
Document number
LIT-1901090
Revision date
2021-03-09
  • consistent layout for all standard control panel solutions simplifies installation and commissioning
  • power supply with resettable circuit breaker and transformer provides high- and low-voltage protection
  • space and DIN rail reserved for future component additions allows easy upgrading to a standard-plus control panel
  • prebuilt, pre-wired, and pretested in an ISO-9001 manufacturing facility provides products of consistently high quality
  • UL 508A rated control panel and UL 50, Canadian Standards Association (CSA) approved enclosure meets local and national code requirements for the United States and Canada (cULus listed)
  • California Office of Statewide Health Planning and Development (OSHPD) Special Seismic Certification Preapproved control panel assembly meets standards for rigid and flexible mounting conditions to account for unit-mounted and remote-mounted application
  • controller with color-coded and clearly labeled screw terminals provides easily identifiable input/output points at the controller